(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brass / Stainless Steel Cap Nut for Flexible Tubes

Brass / Stainless Steel Cap Nut for Flexible Tubes
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      56,301VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cap nut for use with flexible tubes. Use when fixing nipples, etc. Available finished in chrome-plated brass and stainless steel (SUS304) types. Select according to the application.

Features

●Because it is stainless steel, it is excellent in corrosion resistance.

Materials

●Stainless Steel(SUS304)
Part Number
PH-7N04
PH-7N06
PH-NT04
PH-NT06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting size Body Material Main Body Surface Treatment

223,818 VND

1 Piece(s) 4 Day(s) or more PF1/2SUS304No

300,710 VND

1 Piece(s) 6 Day(s) or more PF3/4SUS304No

56,301 VND

1 Piece(s) 7 Day(s) or more PF1/2BSBMChrome Plating

91,543 VND

1 Piece(s) 6 Day(s) or more PF3/4BSBMChrome Plating

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Related Components Related components details Nut