(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ring Fitting, Lock Nut NR

Ring Fitting, Lock Nut NR
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      52,160VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A retaining nut for wall or panel mounting.

 
Part Number
NR-1001
NR-1002
NR-1003
NR-1004
NR-1006
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Mounting Screw( Related Parts)

52,160 VND

1 Piece(s) 4 Day(s) or more 1/8B(6A)

53,751 VND

1 Piece(s) 4 Day(s) or more 1/4B(8A)

56,940 VND

1 Piece(s) 4 Day(s) or more 3/8B(10A)

64,908 VND

1 Piece(s) 4 Day(s) or more 1/2B(15A)

90,406 VND

1 Piece(s) 8 Day(s) 3/4B(20A)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Types of Related components Mounting Fitting Material (Related Components) C3604BD
Surface Treatment (Related Components) No Applicable Fluids (related parts) Water, Air, Oil Operating Temperature Range (Related Parts)(℃) -50~150
Max. Operating Pressure (Related Parts)(MPa) 3.45 Applicable Pipe Material (Related Parts) Copper Mounting Screw Type (Related Parts) G (Tapped)

Frequently asked question (FAQ)FAQ

Question:Question: What is the difference between the ring type and flare type?
Answer:Answer: Ring joints: Directly inserted into cut copper pipes and connected by tightening nuts. However, the pipe cut surface must be free of burrs.
Flare joints: After inserting the cut copper pipe into the nut, it is fastened to the main body with a joint expanded by a flaring tool, etc., at 45° into a flare (bell) shape.