(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MF Coupling Series (Part Number)

MF Coupling Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      347,194VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low cost coupling that uses zinc die casting for the hub part (boss part), and urethane rubber for the sleeve.

[Features]
· MF coupling consists of one rubber sleeve and two hubs made of zinc die-cast (surface treated).
· Sleeves and hubs have splines on inner and outer diameters, respectively, which engage and transmit torque.
· Fastening to shaft is by set screw.

Part Number
MF-020-4X8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Parallel Displacement)Range
(mm)
Moment of Inertia
(kg・m2)
Maximum Shaft Diameter d1×d2
(mm)
Set Screw Type M

347,194 VND

1 Piece(s) 6 Day(s) or more 104820240.05~1.000.3920.150.02~0.21.72X10-410M4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Spline Fitting Application Standard Properties Vibration Absorbability / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Max. Rotational Speed Range(r/min) 2001~4000 Body Material Other alloys
Allowable Displacement(Angle Displacement)(deg) 1 Product Category Coupling body Max. Rotational Speed(r/min) 3000
Spacer Material Polyurethane Resin Operating Temperature Range(°C) -10::60 Type Set screws
Other types of alloys Zinc Die-Casting Flexibility Electric Insulation
Isokinetic

Please check the type/dimensions/specifications of the part MF-020-4X8 in the MF Coupling Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MF-020-4X8 trong chuỗi MF Coupling Series.

Products like this...

Part Number
MF-020-3X4
MF-020-3X5
MF-020-3X6
MF-020-5X10
MF-020-5X5
MF-020-5X6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Parallel Displacement)Range
(mm)
Moment of Inertia
(kg・m2)
Maximum Shaft Diameter d1×d2
(mm)
Set Screw Type M

347,194 VND

1 Piece(s) 6 Day(s) or more 103420240.05~1.000.3920.150.02~0.21.72X10-410M4

347,194 VND

1 Piece(s) 6 Day(s) or more 103520240.05~1.000.3920.150.02~0.21.72X10-410M4

347,194 VND

1 Piece(s) 6 Day(s) or more 103620240.05~1.000.3920.150.02~0.21.72X10-410M4

347,194 VND

1 Piece(s) 6 Day(s) or more 1051020240.05~1.000.3920.150.02~0.21.72X10-410M4

347,194 VND

1 Piece(s) 6 Day(s) or more 105520240.05~1.000.3920.150.02~0.21.72X10-410M4

347,194 VND

1 Piece(s) 6 Day(s) or more 105620240.05~1.000.3920.150.02~0.21.72X10-410M4