(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super zero Oldham coupling series CCZ type aluminum alloy products (Part Number)

Super zero Oldham coupling series CCZ type aluminum alloy products
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      597,154VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Clamp type, aluminum made Oldham coupling. Prevent slippage by tightening the entire shaft.

[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.

Part Number
CCZ-25-8X9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M

1,497,010 VND

1 Piece(s) 6 Day(s) or more 108925345.01~10.006.8652250002.83X10-45453.511197.2M4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Super zero oldham coupling Application Standard Properties High camber rigidity / High Torque / Zero Backlash / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Max. Rotational Speed Range(r/min) 10001~78000 Body Material Aluminum Alloy
Allowable Displacement(Angle Displacement)(deg) 1 Product Category Coupling body Allowable Displacement(Parallel Displacement)Range(mm) 1.1~3.0
Spacer Material Engineering Resin Type Collet Flexibility
Electric Insulation Isokinetic

Please check the type/dimensions/specifications of the part CCZ-25-8X9 in the Super zero Oldham coupling series CCZ type aluminum alloy products series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CCZ-25-8X9 trong chuỗi Super zero Oldham coupling series CCZ type aluminum alloy products.

Products like this...

Part Number
CCZ-16-3X6
CCZ-16-4X4
CCZ-16-4X5
CCZ-25-8X9.5
CCZ-25-9.52X9.52
CCZ-25-9.5X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M

597,154 VND

1 Piece(s) 6 Day(s) or more 103616201.01~3.001.9611.5250000.27X10-41486.7624.6M2

597,154 VND

1 Piece(s) 6 Day(s) or more 104416201.01~3.001.9611.5250000.27X10-41486.7624.6M2

597,154 VND

1 Piece(s) 6 Day(s) or more 104516201.01~3.001.9611.5250000.27X10-41486.7624.6M2

1,497,010 VND

1 Piece(s) 6 Day(s) or more 1089.525345.01~10.006.8652250002.83X10-45453.511197.2M4

1,497,010 VND

1 Piece(s) 6 Day(s) or more 109.529.5225345.01~10.006.8652250002.83X10-45453.511197.2M4

1,497,010 VND

1 Piece(s) 6 Day(s) or more 109.51025345.01~10.006.8652250002.83X10-45453.511197.2M4