(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Z Sanitary Gasket Union Gasket L Type (ZGL)

Z Sanitary Gasket Union Gasket L Type (ZGL)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      44,340VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A highly reliable Zet sanitary brand widely used in the food, pharmaceutical and semiconductor industries.

 
Part Number
ZGL-1S-EPDM
ZGL-1S-NBR
ZGL-1S-PTFE
ZGL-1.5S-EPDM
ZGL-1.5S-PTFE
ZGL-2S-EPDM
ZGL-2S-NBR
ZGL-2S-PTFE
ZGL-2.5S-EPDM
ZGL-2.5S-NBR
ZGL-2.5S-PTFE
ZGL-3S-EPDM
ZGL-3S-NBR
ZGL-3S-PTFE
ZGL-4S-EPDM
ZGL-4S-NBR
ZGL-4S-PTFE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRange of Nominal Outside Diameter Nominal Outside Diameter
(Ø)
Gasket material

46,333 VND

1 Piece(s) 5 Day(s) or more 1.0S~2.0S1SEPDM

44,340 VND

1 Piece(s) 5 Day(s) or more 1.0S~2.0S1SNBR

259,951 VND

1 Piece(s) 5 Day(s) or more 1.0S~2.0S1SPTFE

52,310 VND

1 Piece(s) 5 Day(s) or more 1.0S~2.0S1.5SEPDM

297,801 VND

1 Piece(s) 5 Day(s) or more 1.0S~2.0S1.5SPTFE

56,293 VND

1 Piece(s) 5 Day(s) or more 1.0S~2.0S2SEPDM

166,325 VND

1 Piece(s) 5 Day(s) or more 1.0S~2.0S2SNBR

393,420 VND

1 Piece(s) 5 Day(s) or more 1.0S~2.0S2SPTFE

170,310 VND

1 Piece(s) 5 Day(s) or more 2.5S~4.5S2.5SEPDM

170,310 VND

1 Piece(s) 5 Day(s) or more 2.5S~4.5S2.5SNBR

445,213 VND

1 Piece(s) 5 Day(s) or more 2.5S~4.5S2.5SPTFE

176,285 VND

1 Piece(s) 5 Day(s) or more 2.5S~4.5S3SEPDM

172,301 VND

1 Piece(s) 5 Day(s) or more 2.5S~4.5S3SNBR

487,046 VND

1 Piece(s) 5 Day(s) or more 2.5S~4.5S3SPTFE

196,206 VND

1 Piece(s) 5 Day(s) or more 2.5S~4.5S4SEPDM

190,230 VND

1 Piece(s) 5 Day(s) or more 2.5S~4.5S4SNBR

612,548 VND

1 Piece(s) 5 Day(s) or more 2.5S~4.5S4SPTFE

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Gasket