(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Z Sanitary, Hex Nut (ZNH-S)

Z Sanitary, Hex Nut (ZNH-S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      574,698VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.

Part Number
ZNH-1S
ZNH-S-1.5S
ZNH-S-2S
ZNH-S-2.5S
ZNH-S-3S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRange of Nominal Outside Diameter Nominal Outside Diameter
(Ø)

574,698 VND

1 Piece(s) 5 Day(s) or more 1.0S~2.0S1S

592,626 VND

1 Piece(s) 5 Day(s) or more 1.0S~2.0S1.5S

838,706 VND

1 Piece(s) 5 Day(s) or more 1.0S~2.0S2S

1,099,666 VND

1 Piece(s) 5 Day(s) or more 2.5S~4.5S2.5S

1,316,803 VND

1 Piece(s) 5 Day(s) or more 2.5S~4.5S3S

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Union Fitting Fitting Shape Hex nut Connection Type (between Equal Type/Dia. Fittings) Union screw
Fitting Material SUS304 Dia., Center Equal Dia. / concentric Surface Finish Machining