(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
R Power Clamp (for Clockwise Winding)

R Power Clamp (for Clockwise Winding)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      503,105VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A band that firmly tightens a corrugated hose with right-handed windings on its outer surface.

Part Number
RP-38
RP-50M
RP-65
RP-75
RP-90
RP-100
RP-125
RP-200
RP-250
RP-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
Applicable Hose Size, Nominal Diameter
(φ)
Applicable Hose Series

697,928 VND

1 Piece(s) 10 Day(s) or more 405038WR

697,928 VND

1 Piece(s) 10 Day(s) or more 584850WT,WA,WS,WR

697,928 VND

1 Piece(s) 10 Day(s) or more 637865WT,WA,WS,WR

858,858 VND

1 Piece(s) 10 Day(s) or more 759075WT,WA,WS,WR

503,105 VND

1 Piece(s) 17 Day(s) or more 8510090WT,WA

938,540 VND

1 Piece(s) 10 Day(s) or more 98118100WT,WA,WS,WR

668,843 VND

1 Piece(s) 10 Day(s) or more 123143125WT,WA,WS,WR

1,294,720 VND

1 Piece(s) 10 Day(s) or more 199229200WT,WA,WS,WR

2,422,226 VND

1 Piece(s) 10 Day(s) or more 245285250WS,WR

3,257,698 VND

1 Piece(s) 10 Day(s) or more 300340300WS,WR

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Band length fixed Material Iron (SS)