(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nipple for Heat-Resistant Duct Hose

Nipple for Heat-Resistant Duct Hose
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      278,173VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Nipple for heat-resistant duct hoses that can also be used for general tie duct hoses.

Part Number
NIP-50
NIP-75
NIP-100
NIP-125
NIP-150
NIP-175
NIP-200
NIP-250
NIP-275
NIP-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Dia.

635,648 VND

1 Piece(s) 6 Day(s) or more 50

278,173 VND

1 Piece(s) 6 Day(s) or more 75

508,168 VND

1 Piece(s) 6 Day(s) or more 100

543,163 VND

1 Piece(s) 12 Day(s) or more 125

480,168 VND

1 Piece(s) 6 Day(s) or more 150

509,986 VND

1 Piece(s) 12 Day(s) or more 175

579,308 VND

1 Piece(s) 12 Day(s) or more 200

742,916 VND

1 Piece(s) 12 Day(s) or more 250

811,843 VND

1 Piece(s) 12 Day(s) or more 275

849,293 VND

1 Piece(s) 12 Day(s) or more 300

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fitting Fitting Type Nipple Material Zinc Plating Steel Plate and SUS304
Gaskets None