(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Various Pipe Fittings for Heat-Resistant Duct Hose

Various Pipe Fittings for Heat-Resistant Duct Hose
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,619,841VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It can also be used for general purpose tie duct hoses. [Materials]Zinc-plated steel plate and SUS304

Part Number
TUG-100
TUG-125
TUG-150
TUG-200
TUG-250
TUG-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Dia.

2,619,841 VND

1 Piece(s) 22 Day(s) or more 100

3,416,666 VND

1 Piece(s) 12 Day(s) or more 125

3,666,473 VND

1 Piece(s) 21 Day(s) or more 150

4,277,238 VND

1 Piece(s) 12 Day(s) or more 200

5,179,233 VND

1 Piece(s) 12 Day(s) or more 250

6,294,436 VND

1 Piece(s) 12 Day(s) or more 300

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fitting Fitting Type Reducer Material Zinc Plating Steel Plate and SUS304
Gaskets None