(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flexible hose for jet cooler (cold air generation device)

Flexible hose for jet cooler (cold air generation device)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      911,498VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Flexibly guides cold air and comes with heat insulating material.

 
Part Number
BN-VT15H
BN-VT60H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable jet cooler main body
(L/min)
Cold air nozzle
(mm)

911,498 VND

1 Piece(s) 7 Day(s) or more for VT150K and VT150Nφ6

2,034,080 VND

1 Piece(s) 7 Day(s) or more For VT450K, VT600K, VT600Nφ12.7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications Flexible hose for jet cooler Accessory Heat Insulation Material