(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JIS Flange Series JIS (VF) Flange (Part Number)

JIS Flange Series JIS (VF) Flange
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      625,899VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A JIS (VF) flange—manufactured by Advantec Co., Ltd. (vacuum piping), with a top-class track record in Japan in the field of vacuum components requiring high-performance seals. We have a large selection in stock, from small to large JIS diameter sizes.

 
Part Number
VF10-10A
VF20-00
VF20-20A
VF25-00
VF25-25A
VF40-00
VF40-40A
VF50-50A
VF65-00
VF65-65A
VF80-80A
VF100-00
VF100-100A
VF125-00
VF125-125A
VF150-00
VF150-150A
VF200-00
VF200-200A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlange Shape Flange Size (Nominal) Connection Pipe Type Type Flange Outside Diameter D
(φ)

625,899 VND

1 Piece(s) 12 Day(s) or more 10Standard1010A(17.3)b70

626,149 VND

1 Piece(s) 4 Day(s) or more 10Blank2020A(27.2)a80

625,899 VND

1 Piece(s) 8 Day(s) or more 10Standard2020A(27.2)b80

639,851 VND

1 Piece(s) 6 Day(s) or more 10Blank2525A(34.0)a90

654,645 VND

1 Piece(s) 4 Day(s) or more 10Standard2525A(34.0)b90

913,241 VND

1 Piece(s) 8 Day(s) or more 10Blank4040A(48.6)a105

821,755 VND

1 Piece(s) 4 Day(s) or more 10Standard4040A(48.6)b105

959,626 VND

1 Piece(s) 8 Day(s) or more 10Standard5050A(60.5)b120

1,407,626 VND

1 Piece(s) 4 Day(s) or more 10Blank6565A(76.3)a145

1,289,170 VND

1 Piece(s) 6 Day(s) or more 10Standard6565A(76.3)b145

1,646,455 VND

1 Piece(s) 4 Day(s) or more 10Standard8080A(89.1)b160

2,378,580 VND

1 Piece(s) 4 Day(s) or more 10Blank100100A(114.3)a185

2,070,388 VND

1 Piece(s) 4 Day(s) or more 10Standard100100A(114.3)b185

3,212,238 VND

1 Piece(s) 6 Day(s) or more 10Blank125125A(139.8)a210

2,903,090 VND

1 Piece(s) 8 Day(s) or more 10Standard125125A(139.8)b210

3,650,861 VND

1 Piece(s) 6 Day(s) or more 10Blank150150A(165.2)a235

3,120,638 VND

1 Piece(s) 6 Day(s) or more 10Standard150150A(165.2)b235

6,660,916 VND

1 Piece(s) 4 Day(s) or more 10Blank200200A(216.3)a300

5,707,811 VND

1 Piece(s) 8 Day(s) or more 10Standard200200A(216.3)b300

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flange Flange Type VF Material SUS304