(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clamp Series, NW Bulkhead Clamp

Clamp Series, NW Bulkhead Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      748,380VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High quality. Quick delivery. Low cost.

 
Part Number
NW16-CB
NW25-CB
NW40-CB
NW50-CB-6
NW50-CB-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Flange Size (Nominal) NW50 Type Number of Holes

748,380 VND

1 Piece(s) 4 Day(s) or more 10NW16-

769,945 VND

1 Piece(s) 4 Day(s) or more 10NW25-

1,100,323 VND

1 Piece(s) 4 Day(s) or more 10NW40-

1,316,906 VND

1 Piece(s) 6 Day(s) or more 10NW506-Hole

1,287,856 VND

1 Piece(s) 13 Day(s) or more 10NW508-Hole

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Clamp Clamp Type Bulkhead Clamp Material Aluminum