(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tube Support (Wall Fixed Type) (Part Number)

Tube Support (Wall Fixed Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      481,672VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

For fixing JIS standard 1/4B (φ6.35), 3/8B (φ9.52), and 1/2B (φ12.7) tubes end-to-end; mount directly to walls and ceilings.

 
Part Number
MSS-61414
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

481,672 VND

1 Piece(s) 19 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Tube Support (Wall-fixed Type) Material A6063 Applicable Tube Diameter Φd1 6.35
Applicable Tube Diameter Φd2 6.35

Please check the type/dimensions/specifications of the part MSS-61414 in the Tube Support (Wall Fixed Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSS-61414 trong chuỗi Tube Support (Wall Fixed Type).