(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NW Leak Port

NW Leak Port
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,864,703VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An NW leak port for vacuum piping.

 
Part Number
MCO-3016
MCO-3025
MCO-3040
MCO-3050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlange

1,866,201 VND

1 Piece(s) 4 Day(s) or more 10KF16

1,864,703 VND

1 Piece(s) 4 Day(s) or more 10KF25

2,159,654 VND

1 Piece(s) 4 Day(s) or more 10KF40

2,333,780 VND

1 Piece(s) 12 Day(s) or more 10KF50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adapter Material SUS304 Adaptor Type Leak port