(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
NW center ring for vacuum piping
[Features]
· Includes Viton O ring.
· Can be used in temperature environments of up to 150℃.
Part Number |
---|
MCK-2010 |
MCK-2016 |
MCK-2025 |
MCK-2025-40 |
MCK-2040 |
MCK-2040-40 |
MCK-2050 |
MCK-2050-40 |
MCK-2063 |
MCK-2080 |
MCK-2100 |
MCK-2160 |
MCK-2200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Flange | Center Ring (or Inner Ring) Material |
---|---|---|---|---|---|---|---|
186,536 VND | 1 Piece(s) | 4 Day(s) or more | 10 | KF10 | [Stainless Steel] SUS304 | ||
185,740 VND | 1 Piece(s) | 4 Day(s) or more | 10 | KF16 | [Stainless Steel] SUS304 | ||
209,645 VND 106,919 VND | 1 Piece(s) | Same day | 10 | KF25 | [Stainless Steel] SUS304 | ||
421,682 VND | 1 Piece(s) | 4 Day(s) or more | 10 | KF25 | [Stainless Steel] SUS316L | ||
265,023 VND | 1 Piece(s) | 4 Day(s) or more | 10 | KF40 | [Stainless Steel] SUS304 | ||
480,173 VND | 1 Piece(s) | 4 Day(s) or more | 10 | KF40 | [Stainless Steel] SUS316L | ||
304,865 VND | 1 Piece(s) | 4 Day(s) or more | 10 | KF50 | [Stainless Steel] SUS304 | ||
483,922 VND | 1 Piece(s) | 4 Day(s) or more | 10 | KF50 | [Stainless Steel] SUS316L | ||
652,645 VND | 1 Piece(s) | 4 Day(s) or more | 10 | KF63 | [Stainless Steel] SUS304 | ||
611,246 VND | 1 Piece(s) | 4 Day(s) or more | 10 | KF80 | [Stainless Steel] SUS304 | ||
758,378 VND | 1 Piece(s) | 4 Day(s) or more | 10 | KF100 | [Stainless Steel] SUS304 | ||
1,835,706 VND | 1 Piece(s) | 4 Day(s) or more | 10 | KF160 | [Stainless Steel] SUS304 | ||
3,218,235 VND | 1 Piece(s) | 4 Day(s) or more | 10 | KF200 | [Stainless Steel] SUS304 |
Loading...Tải…
Type | Center Rings | Center Ring Type | Center Rings |