(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The 2-circuit limit switch with variety of models that can be selected matching to the usage environment and application.
[Features]
· Circuit will break without fail by using 2-circuit double-break.
· Structure suitable to IP67 due to O ring and/or cover seal.
· Overseas approval corresponding to the machines for export approved by UL, CSA, TUV, EN/IEC, CCC.
· Most suitable to machines for export.
· Optimum high accuracy type in controlling the position is available in all types.
· Movement till operation is less (about 5°) but repeatability is two times of standard type
Part Number |
---|
WLCA2-TH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Function | Mounting system | Direction of Operation | Roller position | Roller Type | Contact format | Built-in Switch Specification | High Sealing Specification | Connector Type | Wiring Specifications | Lever Tightening Specification | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Head Material | Specifications | Application | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,577,435 VND | 1 Piece(s) | 61 Day(s) or more | Roller Lever Type (rotation) | Standard / Heat Resistant | - | No | Standard | - | 5~120 | UL / GB(CCC) / CQC / CSA | IP67 | 13.34 | - | 15±5 | - | 2-circuit Double-break | 1500 | 120 | DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V | 10 | 40±0.7 | 60 | 94.1 | 38 | - | Stainless steel sintered roller φ17.5 × 7 | No | - | - | G1/2 | Ground terminal not included | - | Lever type, environmentally tolerant type / cold-tolerant type | φ17.5×7 | - | Bi-directional (front / back) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...Tải…
Main Body Size | Standard |
---|
Please check the type/dimensions/specifications of the part WLCA2-TH in the Two-Circuit Limit Switch [WL-N/WL] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WLCA2-TH trong chuỗi Two-Circuit Limit Switch [WL-N/WL].
Part Number |
---|
WL-1H |
WL-1H-N(FOR WLRCA2-N) |
WL-1H1100(WLCA2 HEAD,LEVER) |
WLCA2-TH-N |
WLCA2-THG-N |
WLCA2-Y-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Function | Mounting system | Direction of Operation | Roller position | Roller Type | Contact format | Built-in Switch Specification | High Sealing Specification | Connector Type | Wiring Specifications | Lever Tightening Specification | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Head Material | Specifications | Application | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
459,370 VND | 1 Piece(s) | 36 Day(s) or more | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Head only parts set type (lever not included), for WLCA2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For WLCA2 | - | ||
459,370 VND | 1 Piece(s) | 36 Day(s) or more | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Head only parts set type (lever not included), for WLRCA2-N | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For WLRCA2-N | - | ||
448,368 VND | 1 Piece(s) | 36 Day(s) | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Roller lever type | - | - | - | - | - | - | Head only parts set type, for WLCA2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For WLCA2 | Spatter-prevention | ||
1,053,371 VND | 1 Piece(s) | 4 Day(s) or more | Roller Lever Type (rotation) | Standard / Heat Resistant | - | Presence | Standard | - | 5~120 | - | IP67 | 13.34 | - | 15±5 | - | 2-circuit Double-break | 1500 | 120 | DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V | - | 40±0.7 | 53.2±0.8 | 94.1 | 38 | - | Stainless steel-based sintered roller φ17.5 × 7 | No | - | - | G1/2 | Ground terminal not included | - | Environmentally tolerant type, heat-resistant type | φ17.5×7 | Gold clad contact mounted cross bar structure | 4-direction (front / rear / side) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
1,470,801 VND | 1 Piece(s) | 66 Day(s) or more | Roller lever type | Standard / Heat Resistant | - | - | - | - | 5~120 | EN / UL / C-UL / CE / GB(CCC) / TUV | IP67 | - | 15±5° | - | - | - | 1500 | 120 | - | - | - | - | - | - | - | Roller lever type | No | - | - | Pg13.5 | Ground terminal included | - | Environmentally tolerant type, standard type | - | - | - | - | - | - | - | General built-in switch | Without cable mold | - | Screw terminal type | Standard (hexagon socket head cap screw) | 125 / 250 / 500 | 8 / 14 / 30 / 125 / 250 | 125 V AC, 250 V, 500 V (10 A) | 8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.8 A) / 250 V (0.4 A) | Stainless sintered roller | General load/micro-load | - | R38 mm | ||
1,219,466 VND | 1 Piece(s) | 6 Day(s) or more | Roller Lever Type (rotation) | Standard | - | Presence | Standard | - | -10~80 | CQC / CSA / UL / GB(CCC) | IP67 | 13.34 | - | 15±5 | - | 2-circuit Double-break | 1500 | 120 | AC100/125V / More than AC300V / AC240/250V | 10 | 40±0.7 | 60 | 94.1 | 38 | - | Stainless Steel Type Sintering Roller φ17.5×7 | No | - | - | M20 | Ground terminal included | - | General standard type, reference type | φ17.5×7 | - | 4-direction (front / rear / side) mounting | Snap action, single sided operation supported | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - |