(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Best-selling basic switch boasting high precision and wide variety. A large breaking capacity of 15A with high accuracy (repeat accuracy is good).
Part Number |
---|
Z-15GQ8-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Rod Shape Type | Operating Temperature Range (℃) | Acquired Standards | Protection Structure | Body Material | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact spacing (mm) | Contact structure/specification | Mounting format | Details Type | Plastic width (mm) | Required force for push side, O.F. (detailed numerical values) (N) | Cable specification | Construction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
260,400 VND | 1 Piece(s) | Same day | Plunger Type | 125 ~ 250 | - | 8 ~ 250 | Top Plunger | - | -25~80 | UL / CSA | IP00 | [Resin] Thermosetting Resin | ~4 | 0.5 | - | Rivet | Pure Silver | 2000 | 240 | 15 | 17.45 | - | 49.2 | - | - | - | Panel mounted push button type (OP large) | Screw clamp terminal (internally toothed washer) | - | - | - | - | 5.5 | 32.5 | - | 0.5 | - | - | - | - | 2.45~3.43 | - | - |
Loading...Tải…
Current type | AC/DC |
---|
Please check the type/dimensions/specifications of the part Z-15GQ8-B in the General-purpose Basic Switch [Z] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần Z-15GQ8-B trong chuỗi General-purpose Basic Switch [Z].
Part Number |
---|
Z-01HD55-B |
Z-01HDA55-B5V |
Z-01HK355 |
Z-15GQA55-B5V |
Z-15GS |
Z-15GS-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Rod Shape Type | Operating Temperature Range (℃) | Acquired Standards | Protection Structure | Body Material | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact spacing (mm) | Contact structure/specification | Mounting format | Details Type | Plastic width (mm) | Required force for push side, O.F. (detailed numerical values) (N) | Cable specification | Construction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
445,450 VND | 1 Piece(s) | Same day | Plunger Type | 125 | - | 8 ~ 30 | Top Plunger | - | -15~80 | UL / CSA | IP62 | [Resin] Thermosetting Resin | ~4 | 1.9 | - | [Crossbar] Crossbar | Gold alloy | 2000 | 240 | 0.1 | 17.45 | 23.9 | 49.2 | - | - | - | Spring short push button type | Screw clamp terminal (internally toothed washer) | - | Drip-proof type (terminal not included) | - | - | 1.6 | 21.5 | - | 0.25 | - | - | - | - | 3.63 | - | - | ||
509,592 VND | 1 Piece(s) | 8 Day(s) or more | Plunger Type | 125 | - | 8 ~ 30 | Top Plunger | - | -25~80 | - | IP62 | - | - | - | - | - | - | 1000 | 240 | 0.1 | - | - | - | - | - | - | Spring short push button type | Screw terminal with terminal protective cover | - | Drip-proof type (including terminal part) | - | - | 1.6 | 21.5 | - | 0.25 | - | - | - | - | - | - | Standard form | ||
501,481 VND | 1 Piece(s) | 77 Day(s) or more | Plunger Type | 125 | - | 8 ~ 30 | Top Plunger | - | -25~80 | - | IP62 | - | - | - | - | - | - | 1000 | 240 | 0.1 | - | - | - | - | - | - | Spring push button type (OP large) | Terminals With Solder | - | Drip-proof type (terminal not included) | - | - | - | - | - | 0.25 | - | - | - | - | - | - | Standard form | ||
290,000 VND | 1 Piece(s) | 94 Day(s) | Plunger Type | 125 ~ 250 | - | 8 ~ 250 | Top Plunger | - | -15~80 | UL / CSA | IP62 | [Resin] Thermosetting Resin | ~6 | 1.8 | - | Rivet | Pure Silver | 2000 | 240 | 15 | - | - | - | - | - | - | Panel mounted push button type (OP medium) | Screw clamp terminal with drip-proof terminal protective cover | - | Drip-proof type (including terminal part) | - | - | 5.5 | 21.8 | - | 0.5 | - | - | - | - | 5.30 | - | - | ||
157,000 VND | 1 Piece(s) | 26 Day(s) or more | Plunger Type | 125 ~ 250 | - | 8 ~ 250 | Top Plunger | - | -25~80 | UL / CSA | IP00 | [Resin] Thermosetting Resin | ~4 | 0.4 | - | Rivet | Pure Silver | 2000 | 240 | 15 | 17.45 | - | 49.2 | - | - | - | Spring thin button type | Terminals With Solder | - | - | - | - | 1.6 | 28.2 | - | 0.5 | - | - | - | - | 2.45~3.43 | - | - | ||
243,340 VND | 1 Piece(s) | 26 Day(s) or more | Plunger Type | 125 ~ 250 | - | 8 ~ 250 | Top Plunger | - | -25~80 | UL / CSA | IP00 | [Resin] Thermosetting Resin | ~4 | 0.4 | - | Rivet | Pure Silver | 2000 | 240 | 15 | 17.45 | - | 49.2 | - | - | - | Spring thin button type | Screw clamp terminal (internally toothed washer) | - | - | - | - | 1.6 | 28.2 | - | 0.5 | - | - | - | - | 2.45~3.43 | - | - |