(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
· Detailed shape: Pan
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Materials: Equivalent to SWCH
· Thread ridge type: Metric fine
· Tip shape: Flat end
· Additional shapes: Standard
· Sales unit: Box/package
· Application: Standard
· Screw type: Full thread
· Thread: M2, M2.3, M2.5, M2.6, M3, M4, M5, M6
· Length (mm): 3, 4, 5, 6, 8, 10, 12, 15, 16, 20, 25, 30
· Pitch (mm): 0.25, 0.35, 0.5, 0.75
· Surface treatment: None, non-chrome black
· Color: Trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, trivalent stainless steel coating
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
3,669,570 VND | 1 Pack(s) | 10,000 Pieces Per Package 10,000 Pieces Per Package | 6 Day(s) or more | 10 | 2 | 4 | 0.25 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,999,680 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | 6 Day(s) or more | 10 | 2.5 | 6 | 0.35 | [Trivalent Chromate] Trivalent Black | Box/package | ||
2,249,640 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | 14 Day(s) or more | 10 | 3 | 3 | 0.35 | [Trivalent Chromate] Trivalent Black | Box/package | ||
2,249,640 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 4 | 0.35 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,398,618 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 5 | 0.35 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,398,618 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 6 | 0.35 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,343,784 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 8 | 0.35 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,271,125 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 10 | 0.35 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,874,700 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 12 | 0.35 | [Trivalent Chromate] Trivalent Black | Box/package | ||
2,075,920 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | 14 Day(s) or more | 10 | 4 | 5 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,499,760 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 6 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,683,730 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 8 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,207,490 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 10 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,279,203 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 14 Day(s) or more | 10 | 4 | 12 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
999,840 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 14 Day(s) or more | 10 | 4 | 15 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,124,820 VND | 1 Pack(s) | 900 Pieces Per Package 900 Pieces Per Package | 14 Day(s) or more | 10 | 4 | 20 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,249,800 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 5 | 8 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
999,840 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | 6 Day(s) or more | 10 | 5 | 12 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,049,832 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | 14 Day(s) or more | 10 | 5 | 15 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,049,832 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | 14 Day(s) or more | 10 | 5 | 16 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
874,860 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) or more | 10 | 5 | 20 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,399,776 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | 14 Day(s) or more | 10 | 5 | 25 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,124,820 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) or more | 10 | 5 | 30 | 0.5 | [Trivalent Chromate] Trivalent Black | Box/package | ||
874,860 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) or more | 10 | 6 | 8 | 0.75 | [Trivalent Chromate] Trivalent Black | Box/package | ||
874,860 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) or more | 10 | 6 | 10 | 0.75 | [Trivalent Chromate] Trivalent Black | Box/package | ||
1,124,820 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) or more | 10 | 6 | 15 | 0.75 | [Trivalent Chromate] Trivalent Black | Box/package | ||
3,599,424 VND | 1 Pack(s) | 10,000 Pieces Per Package 10,000 Pieces Per Package | 6 Day(s) or more | 10 | 2 | 4 | 0.25 | [Trivalent Chromate] Trivalent White | Box/package | ||
2,879,539 VND | 1 Pack(s) | 8,000 Pieces Per Package 8,000 Pieces Per Package | 6 Day(s) or more | 10 | 2 | 5 | 0.25 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,979,683 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | 6 Day(s) or more | 10 | 2 | 8 | 0.25 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,999,680 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | 6 Day(s) or more | 10 | 2.5 | 6 | 0.35 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,805,000 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 3 | 0.35 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,249,800 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 5 | 0.35 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,314,789 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 6 | 0.35 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,115,821 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 8 | 0.35 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,183,810 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 10 | 0.35 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,559,750 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 12 | 0.35 | [Trivalent Chromate] Trivalent White | Box/package | ||
2,174,652 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 4 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,403,775 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 6 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,403,775 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 8 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,109,822 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 10 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,184,810 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 12 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
869,860 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 15 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
932,350 VND | 1 Pack(s) | 900 Pieces Per Package 900 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 20 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,029,835 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 5 | 8 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,163,715 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | 6 Day(s) or more | 10 | 5 | 12 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
874,860 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | 6 Day(s) or more | 10 | 5 | 15 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
874,860 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | 14 Day(s) or more | 10 | 5 | 16 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
623,293 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) or more | 10 | 5 | 20 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
999,840 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 14 Day(s) or more | 10 | 5 | 30 | 0.5 | [Trivalent Chromate] Trivalent White | Box/package | ||
623,293 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) or more | 10 | 6 | 8 | 0.75 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,010,428 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) or more | 10 | 6 | 10 | 0.75 | [Trivalent Chromate] Trivalent White | Box/package | ||
1,223,830 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) or more | 10 | 6 | 15 | 0.75 | [Trivalent Chromate] Trivalent White | Box/package | ||
674,892 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) or more | 10 | 6 | 20 | 0.75 | [Trivalent Chromate] Trivalent White | Box/package | ||
2,499,600 VND | 1 Pack(s) | 10,000 Pieces Per Package 10,000 Pieces Per Package | 6 Day(s) or more | 10 | 2 | 4 | 0.25 | [Not Provided] No | Box/package | ||
1,369,780 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | 6 Day(s) or more | 10 | 2 | 8 | 0.25 | [Not Provided] No | Box/package | ||
1,391,777 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | 6 Day(s) or more | 10 | 2.5 | 6 | 0.35 | [Not Provided] No | Box/package | ||
1,481,762 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 3 | 0.35 | [Not Provided] No | Box/package | ||
934,850 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 5 | 0.35 | [Not Provided] No | Box/package | ||
934,850 VND | 1 Pack(s) | 2,500 Pieces Per Package 2,500 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 6 | 0.35 | [Not Provided] No | Box/package | ||
799,872 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 8 | 0.35 | [Not Provided] No | Box/package |
Loading...Tải…
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric fine | Tip Shape | Flat End |
Additional Shape | Standard | Application | Standard | Screw Type | Complete thread |