(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
4-Mark Small Hexagon Upset Screw Fine【130 Pieces Per Package】 (Part Number)

4-Mark Small Hexagon Upset Screw Fine
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,113,433VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The head is engraved with the hardness and a distinguishing numeric mark (4). It is used in automotive and similar components.

Part Number
HXNSM4I-ST3B-M10-30
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHS

1,113,433 VND

1 Pack(s)

130 Pieces Per Package

130 Pieces Per Package

6 Day(s) or more 10

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Nominal of Thread (M) 10 Length L(mm) 30 Surface Treatment_02 Trivalent Black
Material SWCH Equivalent Thread Type Metric fine Pitch(mm) 1.25
Basic Shape Hex Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End
Additional Shape Standard Application High Strength Strength Class (Steel) 4.8
Screw Type Complete thread