(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cold Butterfly Bolt R Type【1-1,000 Pieces Per Package】 (Part Number)

Cold Butterfly Bolt R Type
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      8,610VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Hot dip galvanized, Chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating, German-brown plating, Black paint

Part Number
HANWGRR-STC-M6-90
HANWGRR-STCB-M6-90
HANWGRR-STCG-M6-90
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material Surface Treatment Additional Shape Sales Unit Application

3,074,508 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) or more -6901[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingStandardBox/packageStandard

3,824,388 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) or more -6901[Steel] SWCH Equivalent[Chromate Plating] Black ChromateStandardBox/packageStandard

3,824,388 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

14 Day(s) or more -6901[Steel] SWCH Equivalent[Chromate Plating] Green ChromateStandardBox/packageStandard

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Butterfly Basic Shape Hand tightening bolt Thread Type Metric coarse
Tip Shape Flat End