(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Cold Butterfly Bolt R Type【1-1,000 Pieces Per Package】 (Part Number)

Cold Butterfly Bolt R Type
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      8,610VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Hot dip galvanized, Chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating, German-brown plating, Black paint

Part Number
HANWGRR-STC-M5-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material Surface Treatment Additional Shape Sales Unit Application

43,348 VND

1 Piece(s) Available 6 Day(s) or more -5400.8[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingStandardLow Quantity (can be purchased from one)Standard

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Butterfly Basic Shape Hand tightening bolt Thread Type Metric coarse
Tip Shape Flat End

Please check the type/dimensions/specifications of the part HANWGRR-STC-M5-40 in the Cold Butterfly Bolt R Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HANWGRR-STC-M5-40 trong chuỗi Cold Butterfly Bolt R Type.

Products like this...

Part Number
HANWGRR-ST-M10-30
HANWGRR-ST-M10-35
HANWGRR-ST-M10-40
HANWGRR-STC-M5-6
HANWGRR-STC-M5-8
HANWGRR-STC-M6-10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material Surface Treatment Additional Shape Sales Unit Application

2,178,392 VND

120 Pieces Per Package

120 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1010301.5[Steel] SWCH Equivalent[Not Provided] FabricStandardBox/packageStandard

1,958,943 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1010351.5[Steel] SWCH Equivalent[Not Provided] FabricStandardBox/packageStandard

2,036,355 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1010401.5[Steel] SWCH Equivalent[Not Provided] FabricStandardBox/packageStandard

3,283,768 VND

1,000 Pieces Per Package

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more -560.8[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingStandardLow Quantity (can be purchased from one)Standard

42,453 VND

1 Piece(s)Available 6 Day(s) or more -580.8[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingStandardLow Quantity (can be purchased from one)Standard

12,065 VND

1 Piece(s) Same day -6101[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingStandardLow Quantity (can be purchased from one)Standard