(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials] Steel S45C, SWCH equivalent, SUS304 equivalent
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing
Screw Nominal d | Pitch P | m | s | e | dk | ||
---|---|---|---|---|---|---|---|
Reference Dimensions | Tolerance | Reference Dimensions |
| Approx. | Approx. | ||
M8 | 1.0 | 6.5 | 0 -0.58 | 13 | 0 -0.7 | 15 | 12.5 |
M10 | 1.25 | 8 | 17 | 19.6 | 16.5 | ||
M12 | 1.25 | 10 | 19 | 0 -0.8 | 21.9 | 18 | |
M14 | 1.5 | 11 | 0 -0.7 | 22 | 25.4 | 21 | |
M16 | 1.5 | 13 | 24 | 27.7 | 23 | ||
M18 | 1.5 | 15 | 27 | 31.2 | 26 | ||
M20 | 1.5 | 16 | 30 | 34.6 | 29 | ||
M22 | 1.5 | 18 | 32 | 37 | 31 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
1,724,724 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) or more | 10 | 10 | [Steel] S45C | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | ||
3,519,936 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) or more | 10 | 20 | [Steel] S45C | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
45,116 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | [Steel] S45C | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
48,895 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 12 | [Steel] S45C | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
3,091,255 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 14 Day(s) or more | - | 20 | [Steel] S45C | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
4,820,728 VND | 1 Pack(s) | 75 Pieces Per Package 75 Pieces Per Package | 14 Day(s) or more | - | 24 | [Steel] S45C | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
1,308,290 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) or more | - | 10 | [Steel] S45C | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
1,149,816 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 14 Day(s) or more | - | 12 | [Steel] S45C | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
52,272 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | 14 | [Steel] S45C | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
56,993 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | 16 | [Steel] S45C | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
1,574,748 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) or more | - | 10 | [Steel] S45C | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
1,574,748 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) or more | - | 10 | [Steel] S45C | Chromate Plating | Box/package | [Chromate Plating] Green Chromate | ||
1,874,700 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) or more | 10 | 10 | [Steel] S45C | Chrome Plating | Box/package | Chrome Plating | ||
1,574,748 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) or more | 10 | 10 | [Steel] S45C | Nickel Plating | Box/package | [Nickel Plating] Nickel Plating | ||
44,218 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | [Steel] S45C | Parker | Low Quantity (can be purchased from one) | Parker | ||
51,946 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 14 | [Steel] S45C | Parker | Low Quantity (can be purchased from one) | Parker | ||
58,230 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 16 | [Steel] S45C | Parker | Low Quantity (can be purchased from one) | Parker | ||
3,091,255 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 14 Day(s) or more | - | 20 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
4,820,728 VND | 1 Pack(s) | 75 Pieces Per Package 75 Pieces Per Package | 14 Day(s) or more | - | 24 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
1,308,290 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) or more | - | 10 | [Steel] S45C | Bright Chromate Plating | Box/package | Bright Chromate Plating | ||
1,149,816 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 14 Day(s) or more | - | 12 | [Steel] S45C | Bright Chromate Plating | Box/package | Bright Chromate Plating | ||
1,104,823 VND | 1 Pack(s) | 130 Pieces Per Package 130 Pieces Per Package | 14 Day(s) or more | - | 14 | [Steel] S45C | Bright Chromate Plating | Box/package | Bright Chromate Plating | ||
1,057,330 VND | 1 Pack(s) | 90 Pieces Per Package 90 Pieces Per Package | 14 Day(s) or more | - | 16 | [Steel] S45C | Bright Chromate Plating | Box/package | Bright Chromate Plating | ||
1,127,819 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 6 Day(s) or more | 10 | 8 | [Steel] SWCH Equivalent | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | ||
1,270,046 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) or more | 10 | 10 | [Steel] SWCH Equivalent | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | ||
47,665 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 12 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | ||
1,559,750 VND | 1 Pack(s) | 130 Pieces Per Package 130 Pieces Per Package | 14 Day(s) or more | 10 | 14 | [Steel] SWCH Equivalent | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | ||
58,126 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 16 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | ||
1,349,784 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 14 Day(s) or more | 10 | 20 | [Steel] SWCH Equivalent | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | ||
1,389,777 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 14 Day(s) or more | 10 | - | [Steel] SWCH Equivalent | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | ||
39,933 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 8 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
42,838 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
45,418 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 12 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
52,833 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 14 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
885,358 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | 10 | 16 | [Steel] SWCH Equivalent | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | ||
68,177 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | - | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
76,608 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 20 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
1,175,811 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 6 Day(s) or more | 10 | - | [Steel] SWCH Equivalent | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | ||
39,640 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 8 | [Steel] SWCH Equivalent | - | Low Quantity (can be purchased from one) | - | ||
42,252 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | [Steel] SWCH Equivalent | - | Low Quantity (can be purchased from one) | - | ||
608,402 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) or more | 10 | 12 | [Steel] SWCH Equivalent | - | Box/package | - | ||
48,741 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 14 | [Steel] SWCH Equivalent | - | Low Quantity (can be purchased from one) | - | ||
51,295 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 16 | [Steel] SWCH Equivalent | - | Low Quantity (can be purchased from one) | - | ||
63,241 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | - | [Steel] SWCH Equivalent | - | Low Quantity (can be purchased from one) | - | ||
67,562 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 20 | [Steel] SWCH Equivalent | - | Low Quantity (can be purchased from one) | - | ||
76,823 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | - | [Steel] SWCH Equivalent | - | Low Quantity (can be purchased from one) | - | ||
39,741 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | 8 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
42,457 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | 10 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
737,881 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) or more | - | 12 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
49,372 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | 14 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
50,786 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | 16 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
1,304,791 VND | 1 Pack(s) | 60 Pieces Per Package 60 Pieces Per Package | 14 Day(s) or more | - | - | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
1,035,971 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 14 Day(s) or more | - | 20 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
1,240,695 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 14 Day(s) or more | - | - | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
899,856 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 14 Day(s) or more | - | 8 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
1,049,832 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) or more | - | 10 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
999,840 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 14 Day(s) or more | - | 12 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
1,397,276 VND | 1 Pack(s) | 130 Pieces Per Package 130 Pieces Per Package | 14 Day(s) or more | - | 14 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
1,024,836 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | - | 16 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
1,199,808 VND | 1 Pack(s) | 60 Pieces Per Package 60 Pieces Per Package | 14 Day(s) or more | - | - | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Black Chromate |
Loading...Tải…
Thread Type | Metric fine | Applications, Functions | Standard | Hex Nut Type | Type2 |