(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The screw is cut counterclockwise and is used in rotating machine parts.
Of the screw is called | pitch | m | s |
---|---|---|---|
Fine details | Standard dimensions | Standard dimensions | |
M10 | 1.25 | 8 | 17 |
M12 | 1.25 | Ten | 19 |
M16 | 1.5 | 13 | twenty four |
M18 | 1.5 | 15 | 27 |
M20 | 1.5 | 16 | 30 |
M24 | 2.0 | 19 | 36 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
1,656,234 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) or more | 10 | 10 | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | ||
2,028,175 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 20 Day(s) or more | 10 | 10 | Trivalent Chromate | Low Quantity (can be purchased from one) | Other special processings | ||
14,250,719 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 20 Day(s) or more | 10 | 12 | Trivalent Chromate | Low Quantity (can be purchased from one) | Other special processings | ||
4,505,279 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 20 Day(s) or more | 10 | 16 | Trivalent Chromate | Low Quantity (can be purchased from one) | Other special processings | ||
4,593,514 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 20 Day(s) or more | 10 | - | Trivalent Chromate | Low Quantity (can be purchased from one) | Other special processings | ||
1,254,299 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) or more | 10 | 10 | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | ||
96,555 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | - | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
119,106 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 20 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
1,536,004 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 15 Day(s) or more | 10 | 10 | Trivalent Chromate | Low Quantity (can be purchased from one) | Other special processings | ||
11,606,392 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 15 Day(s) or more | 10 | 12 | Trivalent Chromate | Low Quantity (can be purchased from one) | Other special processings | ||
3,917,623 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 15 Day(s) or more | 10 | 16 | Trivalent Chromate | Low Quantity (can be purchased from one) | Other special processings | ||
3,907,874 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 15 Day(s) or more | 10 | - | Trivalent Chromate | Low Quantity (can be purchased from one) | Other special processings | ||
6,549 VND | 1 Piece(s) | Same day | 10 | 10 | - | Low Quantity (can be purchased from one) | - | |||
84,846 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 12 | - | Low Quantity (can be purchased from one) | - | ||
40,373 VND 24,224 VND | 1 Piece(s) | Same day | 10 | 16 | - | Low Quantity (can be purchased from one) | - | |||
88,020 VND | 1 Piece(s) | Same day | 10 | - | - | Low Quantity (can be purchased from one) | - | |||
61,640 VND | 1 Piece(s) | Same day | 10 | 20 | - | Low Quantity (can be purchased from one) | - | |||
859,066 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 24 | - | Low Quantity (can be purchased from one) | - | |||
899,856 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) or more | - | 10 | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
2,874,540 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 14 Day(s) or more | - | 16 | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
94,601 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | - | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
156,773 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | 24 | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
1,274,796 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) or more | - | 10 | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
3,074,508 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 14 Day(s) or more | - | 16 | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
3,131,998 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 14 Day(s) or more | - | - | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
2,649,576 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) or more | - | 20 | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | ||
1,274,796 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) or more | - | 10 | Chromate Plating | Box/package | [Chromate Plating] Green Chromate | ||
3,074,508 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 14 Day(s) or more | - | 16 | Chromate Plating | Box/package | [Chromate Plating] Green Chromate | ||
3,131,998 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 14 Day(s) or more | - | - | Chromate Plating | Box/package | [Chromate Plating] Green Chromate | ||
2,249,640 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 14 Day(s) or more | - | 24 | Chromate Plating | Box/package | [Chromate Plating] Green Chromate | ||
1,349,784 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) or more | 10 | 10 | Chrome Plating | Box/package | Chrome Plating | ||
3,424,452 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 14 Day(s) or more | 10 | 16 | Chrome Plating | Box/package | Chrome Plating | ||
3,481,942 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 14 Day(s) or more | 10 | - | Chrome Plating | Box/package | Chrome Plating | ||
1,349,784 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) or more | 10 | 10 | Nickel Plating | Box/package | [Nickel Plating] Nickel Plating | ||
3,174,492 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 14 Day(s) or more | 10 | 16 | Nickel Plating | Box/package | [Nickel Plating] Nickel Plating | ||
3,201,987 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 14 Day(s) or more | 10 | - | Nickel Plating | Box/package | [Nickel Plating] Nickel Plating | ||
2,422,112 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 14 Day(s) or more | 10 | 24 | Nickel Plating | Box/package | [Nickel Plating] Nickel Plating | ||
1,199,808 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 14 Day(s) or more | 10 | 10 | Parker | Box/package | Parker | ||
2,899,536 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 14 Day(s) or more | 10 | 16 | Parker | Box/package | Parker | ||
2,922,032 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 6 Day(s) or more | 10 | - | Parker | Box/package | Parker | ||
1,865,701 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 15 Day(s) or more | 10 | 10 | Painting / Coating | Low Quantity (can be purchased from one) | - | ||
17,099,263 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 15 Day(s) or more | 10 | 12 | Painting / Coating | Low Quantity (can be purchased from one) | - | ||
6,570,448 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 15 Day(s) or more | 10 | 16 | Painting / Coating | Low Quantity (can be purchased from one) | - | ||
6,570,448 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 15 Day(s) or more | 10 | - | Painting / Coating | Low Quantity (can be purchased from one) | - | ||
97,856 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | - | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | ||
73,261 VND 36,631 VND | 1 Piece(s) | Same day | - | 20 | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
156,773 VND | 1 Piece(s) | Same day | - | 24 | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating |
Loading...Tải…
Material | SWCH Equivalent | Thread Type | Metric fine (Left) | Applications, Functions | Standard |
---|---|---|---|---|---|
Hex Nut Type | Type1 |