(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Band, Joint

Plastic Band, Joint
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      24,058VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Connecting part for PP bands and magnetic bands.
· Use adhesives for hard plastics for connections with each part.
· ABS resin.

 
Part Number
A10488-0010
A10489-0017
A10490-0018
A10491-0015
A10492-0012
A10493-0010
A10494-0017
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Compatible Band Size

24,058 VND

1 Piece(s) 9 Day(s) or more White15A~50A

29,635 VND

1 Piece(s) 9 Day(s) or more White65A~300A

24,058 VND

1 Piece(s) 9 Day(s) or more Gray15A~50A

29,635 VND

1 Piece(s) 9 Day(s) or more Gray65A~300A

24,058 VND

1 Piece(s) 9 Day(s) or more Ivory15A~50A

24,058 VND

1 Piece(s) 9 Day(s) or more Beige15A~50A

29,635 VND

1 Piece(s) 9 Day(s) or more Beige65A~300A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Material ABS Resin Qty.(piece) 1