(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Differing diameter nipples compatible with compressed air, industrial water, and vacuums.
Part Number |
---|
D-1M-2M |
D-1M-2M-N |
D-2M-3M |
D-2M-3M-N |
D-2M-4M |
D-2M-4M-N |
D-3M-4M |
D-3M-4M-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Surface Treatment | Nominal of Thread | Screw Nominal at the Smaller Dia. Section |
---|---|---|---|---|---|---|---|---|
64,121 VND | 1 Piece(s) | 4 Day(s) or more | 10 | No | 1/4 | 1/8 | ||
66,761 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Electroless Nickel Plating] With Nickel plating | 1/4 | 1/8 | ||
91,568 VND | 1 Piece(s) | 4 Day(s) or more | 10 | No | 3/8 | 1/4 | ||
98,191 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Electroless Nickel Plating] With Nickel plating | 3/8 | 1/4 | ||
128,457 VND | 1 Piece(s) | 4 Day(s) or more | 10 | No | 1/2 | 1/4 | ||
194,468 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Electroless Nickel Plating] With Nickel plating | 1/2 | 1/4 | ||
136,643 VND | 1 Piece(s) | 4 Day(s) or more | 10 | No | 1/2 | 3/8 | ||
198,718 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Electroless Nickel Plating] With Nickel plating | 1/2 | 3/8 |
Loading...Tải…
Connection Types | Screw⇔Screw Connection | Screw <=> Screw Connection Shape | Reducing Nipples | Material | Brass |
---|---|---|---|---|---|
Screw Types | R | Screw Type at the Smaller Dia. Section | R |