(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Bushing supports compressed air, industrial water, and vacuums.
Part Number |
---|
B-1F-2M |
B-1F-2M-N |
B-2F-3M |
B-2F-3M-N |
B-2F-4M |
B-2F-4M-N |
B-3F-4M |
B-3F-4M-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Surface Treatment | Nominal of Thread | Screw Nominal at the Smaller Dia. Section |
---|---|---|---|---|---|---|---|---|
183,000 VND | 1 Piece(s) | Same day | 10 | No | 1/4 | 1/8 | ||
63,421 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Electroless Nickel Plating] With Nickel plating | 1/4 | 1/8 | ||
71,578 VND | 1 Piece(s) | 4 Day(s) or more | 10 | No | 3/8 | 1/4 | ||
107,982 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Electroless Nickel Plating] With Nickel plating | 3/8 | 1/4 | ||
118,415 VND | 1 Piece(s) | 4 Day(s) or more | 10 | No | 1/2 | 1/4 | ||
132,758 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Electroless Nickel Plating] With Nickel plating | 1/2 | 1/4 | ||
116,891 VND | 1 Piece(s) | 4 Day(s) or more | 10 | No | 1/2 | 3/8 | ||
131,236 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Electroless Nickel Plating] With Nickel plating | 1/2 | 3/8 |
Loading...Tải…
Connection Types | Screw⇔Screw Connection | Screw <=> Screw Connection Shape | Bushing | Material | Brass |
---|---|---|---|---|---|
Screw Types | R | Screw Type at the Smaller Dia. Section | Rc |