(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PT Elbow/Bush Series PT Tees

PT Elbow/Bush Series PT Tees
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      77,378VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PT tees compatible with compressed air, industrial water, and vacuums.

Part Number
PT-1F-1M
PT-1F-1M-N
PT-1F-2M
PT-1F-2M-N
PT-2F-2M
PT-2F-2M-N
PT-2F-3M
PT-2F-3M-N
PT-3F-3M
PT-3F-3M-N
PT-3F-4M
PT-3F-4M-N
PTS-1F-1M
PTS-1F-2M
PTS-2F-2M
PTS-2F-3M
PTS-3F-3M
PTS-3F-4M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Nominal of Thread Screw Nominal at the Smaller Dia. Section

77,378 VND

1 Piece(s) 4 Day(s) or more 10[Copper] BrassNo1/81/8

110,732 VND

1 Piece(s) 9 Day(s) or more 10[Copper] Brass[Electroless Nickel Plating] With Nickel plating1/81/8

82,973 VND

1 Piece(s) 4 Day(s) or more 10[Copper] BrassNo1/41/8

88,401 VND

1 Piece(s) 9 Day(s) or more 10[Copper] Brass[Electroless Nickel Plating] With Nickel plating1/41/8

95,705 VND

1 Piece(s) 4 Day(s) or more 10[Copper] BrassNo1/41/4

103,125 VND

1 Piece(s) 4 Day(s) or more 10[Copper] Brass[Electroless Nickel Plating] With Nickel plating1/41/4

97,533 VND

1 Piece(s) 4 Day(s) or more 10[Copper] BrassNo3/81/4

139,727 VND

1 Piece(s) 9 Day(s) or more 10[Copper] Brass[Electroless Nickel Plating] With Nickel plating3/81/4

186,958 VND

1 Piece(s) 4 Day(s) or more 10[Copper] BrassNo3/83/8

201,834 VND

1 Piece(s) 9 Day(s) or more 10[Copper] Brass[Electroless Nickel Plating] With Nickel plating3/83/8

182,162 VND

1 Piece(s) 9 Day(s) or more 10[Copper] BrassNo1/23/8

206,555 VND

1 Piece(s) 9 Day(s) or more 10[Copper] Brass[Electroless Nickel Plating] With Nickel plating1/23/8

655,251 VND

1 Piece(s) 8 Day(s) or more 10SUS304No1/81/8

626,726 VND

1 Piece(s) 9 Day(s) or more 10SUS304No1/41/8

666,946 VND

1 Piece(s) 9 Day(s) or more 10SUS304No1/41/4

716,188 VND

1 Piece(s) 9 Day(s) or more 10SUS304No3/81/4

776,925 VND

1 Piece(s) 9 Day(s) or more 10SUS304No3/83/8

777,846 VND

1 Piece(s) 9 Day(s) or more 10SUS304No1/23/8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw⇔Screw Branch Connection Screw <=> Screw Multipoint Shape PT Tees Screw Types R
Screw Type at the Smaller Dia. Section Rc