(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AR Cuffs (Part Number)

AR Cuffs
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      456,455VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·AR cuffs for Kanaflex hoses. [Materials]·EPDM (Black).

Part Number
CFS-AR-038
CFS-AR-050
CFS-AR-065
CFS-AR-075
CFS-AR-090
CFS-AR-100
CFS-AR-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCuffs nominal
(Ø)
Dimension L
(mm)

456,455 VND

1 Piece(s) 6 Day(s) or more 3875

485,936 VND

1 Piece(s) 6 Day(s) or more 5081

491,688 VND

1 Piece(s) 6 Day(s) or more 6587

510,813 VND

1 Piece(s) 6 Day(s) or more 7598

525,470 VND

1 Piece(s) 16 Day(s) or more 90107

486,172 VND

1 Piece(s) 6 Day(s) or more 100111

842,515 VND

1 Piece(s) 6 Day(s) or more 125146

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material EPDM (Black) Type Cuff Applicable Fluid Air / Powder
Connection Type Coupling connection Shape Straight