(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suspended Pipe Fitting Mini Vibration Preventing Suspended B Type

Suspended Pipe Fitting  Mini Vibration Preventing Suspended B Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      397,186VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hanging Bracket Used to Prevent Vibration in Piping and Equipment

[Features]
· Vibration proof hanging fitting for pipes and equipment.
· For lightweight items.
· Hanging band can be directly attached.
· The hanging bolt diameter is only W3/8.
· Colored chromate plating finish

 
Part Number
A10298-0015
A10298-0020
A10298-0034
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStatic Spring Constant Load Range
(kgf)
Rubber Hardness
(Degree)
Part number (Part number)

397,186 VND

1 Piece(s) 9 Day(s) or more 713.0~20.040AD-314B

421,682 VND

1 Piece(s) 9 Day(s) or more 1176.0~32.050AD-315B

434,430 VND

1 Piece(s) 9 Day(s) or more 1739.0~47.060AD-316B

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fittings for Vibration Proofing Material Steel Surface Treatment Colored Chromate Coating.
The Diameter of Hanging Bolt W3/8 Qty.(piece) 1