(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suspending Pipe Fixture, Eccentric Suspending Fixture

Suspending Pipe Fixture, Eccentric Suspending Fixture
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      55,996VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Fixture for eccentric mounting of hanging bolts from a ceiling insert.
· Zinc electroplating finish

 
Part Number
A10279-0010
A10279-0024
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize Allowable Static Load
(kgf)

55,996 VND

1 Piece(s) 12 Day(s) or more W3/8X100L10~100

69,943 VND

1 Piece(s) 12 Day(s) or more W3/8X150L5~100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Hanging Band Related Parts Material Steel Surface Treatment Electrolytic Zinc Plating
Qty.(piece) 1