(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Screw-in type mounting leg for standing bands.
· 25, 32, 38, and 50 width products are available.
· A10376: Zinc Plating Finish, A10394: made of SUS304, A10407: Molten Zinc Plating Finish.
Part Number |
---|
A10376-0013 |
A10376-0028 |
A10376-0032 |
A10376-0047 |
A10376-0051 |
A10376-0121 |
A10376-0155 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length H (mm) | Width (mm) |
---|---|---|---|---|---|---|
94,176 VND | 1 Piece(s) | 12 Day(s) or more | 50 | 25 | ||
95,771 VND | 1 Piece(s) | 12 Day(s) or more | 60 | 25 | ||
102,543 VND | 1 Piece(s) | 12 Day(s) or more | 80 | 25 | ||
108,920 VND | 1 Piece(s) | 14 Day(s) or more | 100 | 25 | ||
113,301 VND | 1 Piece(s) | 14 Day(s) or more | 120 | 25 | ||
105,733 VND | 1 Piece(s) | 13 Day(s) or more | 120 | 32 | ||
285,204 VND | 1 Piece(s) | 13 Day(s) or more | 200 | 32 |
Loading...Tải…
Type | Related Components | Material | Steel | Surface Treatment | Electrolytic Zinc Plating |
---|---|---|---|---|---|
Qty.(piece) | 1 |