(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stand Pipe Fitting Black Standing Band (Part Number)

Stand Pipe Fitting Black Standing Band
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      59,116VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The surface of the black standing band is electrogalvanized and coated with polyester powder.
· Rust-resistant material is usable in high-humidity environments.
· Bolt and nut are made of SUS304.
· Please contact us for large diameters, special dimensions, and color changes

 
Part Number
A10344-0010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

59,116 VND

1 Piece(s) 14 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Vertical band Main fit tube(or application tube)outside diameter(mm) 20~Less than 30 Material Steel (bolt nut is SUS304)
Compatible Pipe Type SGP Surface Treatment Polyester Powder Coating The size of diameter of steel pipe (A) 15A
Nominal Diameter (B) 1/2 Compatible Pipe Outer Diameter(mm) 21.7 Qty.(piece) 1