(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
* Currently, the product model number A10598, A10618 described in the catalog are wrong. Please refer to the model number list for official model numbers.
[Features]
▪ U-band for a spiral duct pipe.
· Zinc electroplated finish.
▪ When using products made of hot dip galvanized steel plate, perform the electrolytic corrosion-prevention treatment (such as anti-corrosion tape).
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Main fit tube(or application tube)outside diameter (mm) | Material | Surface Treatment | Size | Compatible Pipe Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
162,178 VND | 1 Piece(s) | 4 Day(s) or more | 80~Less than 90 | Steel | [Zinc Plating] Electrolytic Zinc Plating | SP-75 | 80 | ||
160,970 VND | 1 Piece(s) | 4 Day(s) or more | 100~Less than 200 | Steel | [Zinc Plating] Electrolytic Zinc Plating | SP-100 | 103 | ||
169,748 VND | 1 Piece(s) | 4 Day(s) or more | 100~Less than 200 | Steel | [Zinc Plating] Electrolytic Zinc Plating | SP-125 | 128 | ||
284,954 VND | 1 Piece(s) | 4 Day(s) or more | 100~Less than 200 | Steel | [Zinc Plating] Electrolytic Zinc Plating | SP-150 | 153 | ||
205,593 VND | 1 Piece(s) | 4 Day(s) or more | 100~Less than 200 | Steel | [Zinc Plating] Electrolytic Zinc Plating | SP-175 | 178 | ||
244,650 VND | 1 Piece(s) | 4 Day(s) or more | 200~Less than 300 | Steel | [Zinc Plating] Electrolytic Zinc Plating | SP-200 | 203 | ||
280,895 VND | 1 Piece(s) | 11 Day(s) or more | 200~Less than 300 | Steel | [Zinc Plating] Electrolytic Zinc Plating | SP-225 | 228 | ||
297,240 VND | 1 Piece(s) | 4 Day(s) or more | 200~Less than 300 | Steel | [Zinc Plating] Electrolytic Zinc Plating | SP-250 | 253 | ||
363,376 VND | 1 Piece(s) | 4 Day(s) or more | 300~Less than 400 | Steel | [Zinc Plating] Electrolytic Zinc Plating | SP-300 | 303 | ||
272,526 VND | 1 Piece(s) | 11 Day(s) or more | 80~Less than 90 | [Stainless Steel] SUS304 | No | SP-75 | 80 | ||
272,526 VND | 1 Piece(s) | 4 Day(s) or more | 100~Less than 200 | [Stainless Steel] SUS304 | No | SP-100 | 103 | ||
302,406 VND | 1 Piece(s) | 4 Day(s) or more | 100~Less than 200 | [Stainless Steel] SUS304 | No | SP-125 | 128 | ||
338,266 VND | 1 Piece(s) | 7 Day(s) or more | 100~Less than 200 | [Stainless Steel] SUS304 | No | SP-150 | 153 | ||
611,652 VND | 1 Piece(s) | 13 Day(s) or more | 100~Less than 200 | [Stainless Steel] SUS304 | No | SP-175 | 178 | ||
417,161 VND | 1 Piece(s) | 4 Day(s) or more | 200~Less than 300 | [Stainless Steel] SUS304 | No | SP-200 | 203 | ||
940,445 VND | 1 Piece(s) | 17 Day(s) or more | 200~Less than 300 | [Stainless Steel] SUS304 | No | SP-225 | 228 | ||
731,500 VND | 1 Piece(s) | 9 Day(s) or more | 200~Less than 300 | [Stainless Steel] SUS304 | No | SP-250 | 253 | ||
1,079,888 VND | 1 Piece(s) | 17 Day(s) or more | 200~Less than 300 | [Stainless Steel] SUS304 | No | SP-275 | 273 |
Loading...Tải…
Type | U Band | Applicable Pipe Type | Spiral Duct Pipe | Qty.(piece) | 1 |