(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SHIME-TAC for Line Ace - Resin Holder

SHIME-TAC for Line Ace - Resin Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,513,289VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A dedicated holder that can be easily fitted and attached on-site to the Line Ace. Helps deliver full-hose capabilities until completely full.

 
Part Number
92298-38
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

2,513,289 VND

1 Piece(s) 46 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin Type Holder Nominal Diameter(Ø) 38
Material of Bolt SS