(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
White fitting reducing special tees suitable for mainly sprinkler piping and foam fire extinguishing.
Part Number |
---|
RSOT-25X20X20X20A-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread M1 | Nominal of Thread M2 | Nominal of Thread 3(Different Diameters or Different Type Screw) | Nominal of Thread 4(Different Diameters or Different Type Screw) |
---|---|---|---|---|---|---|---|---|---|
497,170 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1B(25A) | 3/4B(20A) | 3/4B(20A) | 3/4B(20A) |
Loading...Tải…
Connecting Shape | Different-diameter special tees | Connection Type | Screw⇔Screw Different Diameter | Material | Black heart malleable cast iron |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 2.5 | Surface Treatment | Hot zinc plating |
Types of Screw 3 (When Different Dia. or Different Type Screw) | Rc | Types of Screw 4 (When Different Dia. or Different Type Screw) | Rc | Divisions of Max. Operating Pressure | than 2.0Mpa |
Interior Resin Lining | No |