(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A low-weight, one-touch uneven-diameter joint with a flame retardant resin.
Part Number |
---|
FR4-6J |
FR4-6JW |
FR4-8J |
FR4-8JW |
FR6-8J |
FR6-8JW |
FR6-10J |
FR6-10JW |
FR8-10J |
FR8-10JW |
FR8-12J |
FR8-12JW |
FR10-12J |
FR10-12JW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter E1 (φ) | Outer Diameter E2 (φ) | Main Body Color |
---|---|---|---|---|---|---|---|
42,173 VND | 1 Piece(s) | 4 Day(s) or more | 4 | 6 | Black | ||
39,541 VND | 1 Piece(s) | 9 Day(s) or more | 4 | 6 | White | ||
40,370 VND | 1 Piece(s) | 9 Day(s) or more | 4 | 8 | Black | ||
40,370 VND | 1 Piece(s) | 9 Day(s) or more | 4 | 8 | White | ||
41,420 VND | 1 Piece(s) | 8 Day(s) or more | 6 | 8 | Black | ||
41,420 VND | 1 Piece(s) | 7 Day(s) or more | 6 | 8 | White | ||
43,066 VND | 1 Piece(s) | 4 Day(s) or more | 6 | 10 | Black | ||
43,066 VND | 1 Piece(s) | 4 Day(s) or more | 6 | 10 | White | ||
42,041 VND | 1 Piece(s) | 9 Day(s) or more | 8 | 10 | Black | ||
42,041 VND | 1 Piece(s) | 9 Day(s) or more | 8 | 10 | White | ||
44,726 VND | 1 Piece(s) | 4 Day(s) or more | 8 | 12 | Black | ||
44,726 VND | 1 Piece(s) | 4 Day(s) or more | 8 | 12 | White | ||
42,925 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | Black | ||
42,925 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | White |
Loading...Tải…
Types | One-Touch Coupling Related Parts | Applicable Fluid | Industrial water / Compressed Air (Including Vacuum) | Body Material | Flame Retardant PBT |
---|---|---|---|---|---|
Application | Standard/Mini | Thread Material | No Thread Part | Seal Material | NBR (Nitrile Rubber) |
Operating Temperature(°C) | -5::60 |