(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Terrapin Connector, for Use with Micro Coupling Tube (Part Number)

Terrapin Connector, for Use with Micro Coupling Tube
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      68,688VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fitting for use with micro coupling tube.

Part Number
PAH-04
PAH-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTube Outer Dia.
(Ø)

68,688 VND

10 Piece(s) 9 Day(s) or more 104

70,793 VND

1 Piece(s) 9 Day(s) or more 106

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Tube ⇔ Connection of tube with same diameter Tube <=> Tube Connection Shape For micro coupling tube Material C3604 (Brass)
Surface Treatment No