(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wheel Dedicated for Caster S Series, for Light and Medium Load Use S-R/S-RB/S-NRB (S-75R)

Wheel Dedicated for Caster S Series, for Light and Medium Load Use S-R/S-RB/S-NRB (S-75R)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      149,181VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Medium and light duty wheel for S series of domestic Integrated production in Japan.

Part Number
S-75R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel Type Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Bearing Allowable Load
(kg)

174,680 VND

1 Piece(s) 7 Day(s) or more Integrated75258.230None60

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tire Material Rubber

Please check the type/dimensions/specifications of the part S-75R in the Wheel Dedicated for Caster S Series, for Light and Medium Load Use S-R/S-RB/S-NRB series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S-75R trong chuỗi Wheel Dedicated for Caster S Series, for Light and Medium Load Use S-R/S-RB/S-NRB.

Products like this...

Part Number
S-100R
S-100RB
S-125R
S-125RB
S-150R
S-150RB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWheel Type Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Bearing Allowable Load
(kg)

283,143 VND

1 Piece(s) 7 Day(s) or more Outer Ring + Wheel1003212.344None120

379,556 VND

1 Piece(s) 7 Day(s) or more Outer Ring + Wheel1003212.245Available120

362,720 VND

1 Piece(s) 4 Day(s) or more Outer Ring + Wheel1253812.354None150

437,020 VND

1 Piece(s) 4 Day(s) or more Outer Ring + Wheel1253812.255Available150

408,631 VND

1 Piece(s) 7 Day(s) or more Outer Ring + Wheel1503812.354None160

555,101 VND

1 Piece(s) 4 Day(s) or more Outer Ring + Wheel1504012.255Available160