(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wheel for SUS-S Series (Stainless Steel) Dedicated Caster Medium Duty Rubber Wheels S-R/S-RB (GOLD CASTER)

Wheel for SUS-S Series (Stainless Steel) Dedicated Caster Medium Duty Rubber Wheels S-R/S-RB (GOLD CASTER)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      642,397VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SUS-S-100R
SUS-S-100RB
SUS-S-125R
SUS-S-125RB
SUS-S-150R
SUS-S-150RB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Bearing Allowable Load
(kg)

642,397 VND

1 Piece(s) 7 Day(s) or more 1003212.344None120

831,366 VND

1 Piece(s) 7 Day(s) or more 1003212.244Available120

768,900 VND

1 Piece(s) 7 Day(s) or more 1253812.354None150

1,083,641 VND

1 Piece(s) 7 Day(s) or more 1253812.254Available150

920,888 VND

1 Piece(s) 7 Day(s) or more 1504012.354None160

1,238,321 VND

1 Piece(s) 7 Day(s) or more 1504012.254Available160

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Wheel Type Outer Ring + Wheel Tire Material Rubber