(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Nut that uses the principle of the wedge. Bolts and nuts are integrated, and any kinds of vibration and shock are kept away.
Part Number |
---|
HLN-TS-36X4.0-A |
HLN-TS-39X4.0-D |
HLN-TS-42X4.5-D |
HLN-TS-45X4.5-D |
HLN-TS-48X5.0-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|
988,841 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | [Steel] Equivalent to SS400 | Trivalent Chromate | Trivalent Chromate | ||
3,395,206 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 39 | [Stainless Steel] Equivalent to SUS304 | No | Fabric | ||
3,820,388 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 42 | [Stainless Steel] Equivalent to SUS304 | No | Fabric | ||
4,896,966 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 45 | [Stainless Steel] Equivalent to SUS304 | No | Fabric | ||
6,011,130 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 48 | [Stainless Steel] Equivalent to SUS304 | No | Fabric |
Loading...Tải…
Applications, Functions | Stop loosening | Thread Type | Metric coarse | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Locking Details | Hard Locking Bearing Nuts |