(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An adjuster with a rubber-made base that is also optimal for slip prevention. Note: Please be advised that the model number in VONA has been changed from "D-G II" to "D-G2."
[Features]
· A rubber cover is used for the entire receiver, and an iron core is included inside.
Loading...Tải…
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Rubber | Height Adjusting Handle | No |
---|---|---|---|---|---|
Screw Material | Equivalent to SS400 | Surface Treatment of Thread | Trivalent Chromate | Catch Plate | SBR (Synthetic Rubber of Styrene and Butadiene) |
Surface Treatment | No | Width A(mm) | 90 | Load Capacity(kN) | 9.8 |
Main Body Height l(mm) | 30 | Nominal of Thread M(mm) | 16 | Properties | Performance of Vibration Proofing |
Swivel Mechanism | No | Adjusting for Hex Socket "No Licking" | No |