(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MagTran FS Model Saving Space / Cost Performance Model (Flat Orthogonal Model)

MagTran FS Model Saving Space / Cost Performance Model (Flat Orthogonal Model)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      335,436VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Samples can be borrowed! The new series has an orthogonal plane so it achieves space-saving and weight reduction. The price is very affordable compared to the conventional products.

Part Number
FS16-B6
FS26-B10
FS31-A12
FS3116-A10-B8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSO.D.
(φ)
Holder hole diameter
(φ)
Types

335,436 VND

1 Piece(s) 7 Day(s) or more 10166Single Item

395,991 VND

1 Piece(s) 15 Day(s) or more 102610Single Item

722,134 VND

1 Piece(s) 7 Day(s) or more 103112Single Item

740,255 VND

1 Piece(s) 7 Day(s) or more 1031 x 1610 x 82 Sets

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

For atmospheric air / for vacuum For Atmospheric Heat Resistant Temperature(℃) 60 Magnet Material Neodymium Bond Magnet
Magnet surface treatment Electrodeposition Coating Material of Holder Aluminum (A5056B) Holder Surface Treatment White Clear Anodize