(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Auxiliary Equipment TAC Fittings, Fitting for Screw Piping Series, URTF Universal Branched Tee【5 Pieces Per Package】

Auxiliary Equipment TAC Fittings, Fitting for Screw Piping Series, URTF Universal Branched Tee
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      481,258VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A small fitting series for supporting different types of small equipment. These small fittings are available in abundant design variations.

 
Part Number
URTF
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

481,258 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

12 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw⇔Screw Branch Connection Screw <=> Screw Multipoint Shape Universal branch Tee Material Brass
Surface Treatment Nickel plating Screw Types M Nominal of Thread M5
Screw Pitch(mm) 0.8