(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
50VZ-01 |
50VZ-01-B |
50VZ-02 |
50VZ-02-B |
50VZ-03 |
50VZ-03-B |
50VZ-04 |
50VZ-04-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pneumatic Fitting Diameter 1 (P), 2 (A) | Bracket |
---|---|---|---|---|---|---|
1,031,853 VND | 1 Piece(s) | 4 Day(s) or more | 1/8 | No | ||
1,093,081 VND | 1 Piece(s) | 13 Day(s) or more | 1/8 | Presence | ||
1,116,796 VND | 1 Piece(s) | 4 Day(s) or more | 1/4 | No | ||
1,084,388 VND | 1 Piece(s) | 4 Day(s) or more | 1/4 | Presence | ||
986,616 VND | 1 Piece(s) | Same day | 3/8 | No | ||
1,107,551 VND | 1 Piece(s) | 4 Day(s) or more | 3/8 | Presence | ||
1,031,853 VND | 1 Piece(s) | 4 Day(s) or more | 1/2 | No | ||
1,107,551 VND | 1 Piece(s) | 4 Day(s) or more | 1/2 | Presence |
Loading...Tải…
Regulator Unit Combination | Others | Operating Environment | Air powered tools / Measuring equipment / Medicament・Drug / Drying room / Preventing of Raising Dust | Max. Operating Pressure(MPa) | 1 |
---|---|---|---|---|---|
Piping Connection Fitting Diameter 3 (R) | 3/8 | Number of Positions | 2 | Number of Ports | 3 |