(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pickup unit auxiliary guide option

Pickup unit auxiliary guide option
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,740,154VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2-shaft guide resistant to lateral load High-precision support.

[Features]
・ Achieves lateral load resistance and high-precision support with a 2-shaft guide structure
・ Achieves high stiffness in combination with PIU ball bushing B type
・ The attachment to the PIU can be freely changed in the 90° direction
・ Smooth operation with ball bushing guide
・ Able to handle high-speed work
・ High-precision detection is possible with the set position detection photo-microsensor

Part Number
PSG2804B
PSG2804B-S
PSG2804BC
PSG2804BC-S
PSG2808B
PSG2808B-S
PSG2808BC
PSG2808BC-S
PSG2812B
PSG2812B-S
PSG2812BC
PSG2812BC-S
PSG4212B
PSG4212B-S
PSG4212BC
PSG4212BC-S
PSG4220B
PSG4220B-S
PSG4220BC
PSG4220BC-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGuide shaft specification External Sensors Stroke (Z)

4,740,154 VND

1 Piece(s) 12 Day(s) or more Solid ShaftNo4

6,116,405 VND

1 Piece(s) 12 Day(s) or more Solid Shaft14

5,132,807 VND

1 Piece(s) 12 Day(s) or more Hollow ShaftNo4

6,509,057 VND

1 Piece(s) 12 Day(s) or more Hollow Shaft14

4,740,745 VND

1 Piece(s) 10 Day(s) or more Solid ShaftNo8

6,116,995 VND

1 Piece(s) 12 Day(s) or more Solid Shaft18

5,133,397 VND

1 Piece(s) 12 Day(s) or more Hollow ShaftNo8

6,509,647 VND

1 Piece(s) 12 Day(s) or more Hollow Shaft18

4,742,122 VND

1 Piece(s) 12 Day(s) or more Solid ShaftNo12

6,118,372 VND

1 Piece(s) 12 Day(s) or more Solid Shaft112

5,134,774 VND

1 Piece(s) 12 Day(s) or more Hollow ShaftNo12

6,511,024 VND

1 Piece(s) 12 Day(s) or more Hollow Shaft112

4,753,138 VND

1 Piece(s) 12 Day(s) or more Solid ShaftNo12

6,131,355 VND

1 Piece(s) 12 Day(s) or more Solid Shaft112

5,145,790 VND

1 Piece(s) 12 Day(s) or more Hollow ShaftNo12

6,524,008 VND

1 Piece(s) 12 Day(s) or more Hollow Shaft112

4,759,236 VND

1 Piece(s) 12 Day(s) or more Solid ShaftNo20

6,137,257 VND

1 Piece(s) 12 Day(s) or more Solid Shaft120

5,151,889 VND

1 Piece(s) 12 Day(s) or more Hollow ShaftNo20

6,530,106 VND

1 Piece(s) 12 Day(s) or more Hollow Shaft120

Loading...Tải…

  1. 1