(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Double Edge Clamp (Long Specification) (MBDE-LB, MBDE-LW)

Double Edge Clamp (Long Specification) (MBDE-LB, MBDE-LW)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,290,851VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

2 workpiece points can be clamped at once. Cut to length required for workpiece to use.

[Features]
· Tightening for hex head wrench, for clamping of 2 workpiece points at once.
· With simple and compact design, ideal for multipiece workpieces.

 
Part Number
MBDE06LB
MBDE06LW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Clamping Force
(kN)
Types Clamping force
(kN)
Applicable workpiece distance
(mm)
Applicable Body Part Number

2,290,851 VND

1 Piece(s) 12 Day(s) Main Body6.6Main Body6.618.6~20.3-

2,647,587 VND

1 Piece(s) 12 Day(s) Accessory-Wedge--MBDE06LB

Loading...Tải…

  1. 1