(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Compact and low-floor type capable of super-heavy loading.
[Features]
· Compact and low-floor type capable of super-heavy loading.
· Built-in parallel linkage device type.
· Strong and more stable, as two hoses are used.
· Hose can be replaced without disassembly.
· Proximity switch installation is possible.
· With speed exhaust controller
Part Number |
---|
ALB-HB-1000WN-2 |
ALB-HB-1000WN-2-[A1,A2,B1,B2,C1,C2,KA1,KA2,KB1,KB2,KC1,KC2] |
ALB-HB-1000WN-2-[G,Y] |
ALB-HB-1000WN-2-[G,Y]-[A1,A2,B1,B2,C1,C2,KA1,KA2,KB1,KB2,KC1,KC2] |
ALB-HB-1000WN |
ALB-HB-1000WN-[A1,A2,B1,B2,C1,C2,KA1,KA2,KB1,KB2,KC1,KC2] |
ALB-HB-1000WN-[G,Y] |
ALB-HB-1000WN-[G,Y]-[A1,A2,B1,B2,C1,C2,KA1,KA2,KB1,KB2,KC1,KC2] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Paint Color | Connection Dia. | Proximity Switch |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 15 Day(s) or more | Orange (Standard Color) | φ16 | None | ||
- | 1 Piece(s) | 15 Day(s) or more | Orange (Standard Color) | φ16 | L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only) | ||
- | 1 Piece(s) | 15 Day(s) or more | Major Green / Yellow | φ16 | None | ||
- | 1 Piece(s) | 15 Day(s) or more | Major Green / Yellow | φ16 | L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only) | ||
- | 1 Piece(s) | 15 Day(s) or more | Orange (Standard Color) | φ12 (Standards) | None | ||
- | 1 Piece(s) | 15 Day(s) or more | Orange (Standard Color) | φ12 (Standards) | L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only) | ||
- | 1 Piece(s) | 15 Day(s) or more | Major Green / Yellow | φ12 (Standards) | None | ||
- | 1 Piece(s) | 15 Day(s) or more | Major Green / Yellow | φ12 (Standards) | L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only) |