(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model (Part Number)

[Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,240,379VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model
These slide blocks are applicable for THK brand linear guides. They offer a wide variety of sizes to choose from.
[Feature]
● Block Type : Wide Block
● Applicable for Rail Type : Wide Rail
● Accuracy Grade : Standard Grade
● Number of Block Mounting Holes : 4 or 6
● Mounting Hole Dimension : M5, M6 and M8
● Material: Carbon Steel and Stainless Steel
[Application]
It is used in a THK LM Guide HRW Series.

Part Number
HRW21CA1(GK)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

4,731,996 VND

1 Piece(s) 4 Day(s) or more 1021Carbon Steel60294.4504.56858.86M5Through40No

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Block Type Wide Rail Type Wide Rail Set / Single Item Block only
Radial Clearance Normal Accuracy Grade Standard Grade Ball Arrangement 4 Rows of Circular
No. of Blocks Used On The Same Rail 1 Retainer No Lubrication System No
Rolling Element Ball Mounting hole for blocks Tapped Holes

Please check the type/dimensions/specifications of the part HRW21CA1(GK) in the [Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HRW21CA1(GK) trong chuỗi [Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model.

Products like this...

Part Number
HRW17CA1(GK)
HRW21CA1M(GK)
HRW21CA1UU(GK)
HRW21CA1UUM(GK)
HRW21CR1(GK)
HRW21CR1M(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

4,584,185 VND

1 Piece(s) 4 Day(s) or more 1017Carbon Steel53263.3404.56050.86M4Through33.6No

6,798,165 VND

1 Piece(s) 4 Day(s) or more 1021Stainless Steel60294.4504.56858.86M5Through40No

4,990,566 VND

1 Piece(s) 4 Day(s) or more 1021Carbon Steel60294.4504.56858.86M5Through40End seal

7,056,733 VND

1 Piece(s) 4 Day(s) or more 1021Stainless Steel60294.4504.56858.86M5Through40End seal

4,731,996 VND

1 Piece(s) 4 Day(s) or more 1021Carbon Steel31195504.55458.84M5640No

6,798,165 VND

1 Piece(s) 4 Day(s) or more 1021Stainless Steel31195504.55458.84M5640No