(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An individual block item from the THK LM guide SR series. Extremely useful for sudden design changes and when performing maintenance.
[Features]
· Circulates the ball row using the end plate that is assembled
· in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· The ball will not fall out even if the LM block is removed from the LM rail because it is held by a holding plate.
· Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly precise and consistent linear motion.
· Compact / radial type: A compact type with a low cross-sectional height, which is ideal for horizontal guide parts for ball contact structures that are strong against loads in the radial direction.
Part Number |
---|
SR35TB1UU(GK) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Block Type | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,100,926 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Wide | 35 | Carbon Steel | 82 | 50 | 9 | 80 | 9 | 100 | 111 | Drilled Hole | 4 | - | 9 | Through | 79 | End seal |
Loading...Tải…
Rail Type | Standard | Set / Single Item | Block only | Radial Clearance | Normal |
---|---|---|---|---|---|
Accuracy Grade | Standard Grade | Ball Arrangement | 4 Rows of Circular | No. of Blocks Used On The Same Rail | 1 |
Retainer | No | Lubrication System | No | Rolling Element | Ball |
Please check the type/dimensions/specifications of the part SR35TB1UU(GK) in the [Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SR35TB1UU(GK) trong chuỗi [Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type.
Part Number |
---|
SR15SB1SSM(GK) |
SR15SB1UU(GK) |
SR15SB1UUM(GK) |
SR35TB1UUM(GK) |
SR35V1(GK) |
SR35V1M(GK) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Block Type | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,473,825 VND | 1 Piece(s) | 18 Day(s) or more | 10 | Wide | 15 | Stainless Steel | 41 | - | 4.5 | 60 | 3.5 | 52 | 40.4 | Drilled Hole | 2 | - | 4.5 | Through | 22.9 | Seal (end+side+inner) | ||
2,923,998 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Wide | 15 | Carbon Steel | 41 | - | 4.5 | 60 | 3.5 | 52 | 40.4 | Drilled Hole | 2 | - | 4.5 | Through | 22.9 | End seal | ||
4,178,600 VND | 1 Piece(s) | 18 Day(s) or more | 10 | Wide | 15 | Stainless Steel | 41 | - | 4.5 | 60 | 3.5 | 52 | 40.4 | Drilled Hole | 2 | - | 4.5 | Through | 22.9 | End seal | ||
8,532,056 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Wide | 35 | Stainless Steel | 82 | 50 | 9 | 80 | 9 | 100 | 111 | Drilled Hole | 4 | - | 9 | Through | 79 | End seal | ||
3,403,688 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard | 35 | Carbon Steel | 50 | - | 8 | 80 | 9 | 70 | 77.6 | Tapped Holes | 2 | M8 | - | 12 | 45.7 | No | ||
4,989,770 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard | 35 | Stainless Steel | 50 | - | 8 | 80 | 9 | 70 | 77.6 | Tapped Holes | 2 | M8 | - | 12 | 45.7 | No |