(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

[Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type (Part Number)

[Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,333,151VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An individual block item from the THK LM guide SR series. Extremely useful for sudden design changes and when performing maintenance.

[Features]
· Circulates the ball row using the end plate that is assembled
· in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· The ball will not fall out even if the LM block is removed from the LM rail because it is held by a holding plate.
· Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly precise and consistent linear motion.
· Compact / radial type: A compact type with a low cross-sectional height, which is ideal for horizontal guide parts for ball contact structures that are strong against loads in the radial direction.

Part Number
SR25W1SS(GK)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

3,551,101 VND

1 Piece(s) 4 Day(s) or more 10Standard25Carbon Steel353566074883Tapped Holes4M6-959Seal (end+side+inner)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rail Type Standard Set / Single Item Block only Radial Clearance Normal
Accuracy Grade Standard Grade Ball Arrangement 4 Rows of Circular No. of Blocks Used On The Same Rail 1
Retainer No Lubrication System No Rolling Element Ball

Please check the type/dimensions/specifications of the part SR25W1SS(GK) in the [Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SR25W1SS(GK) trong chuỗi [Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type.

Products like this...

Part Number
SR15SB1SSM(GK)
SR15SB1UU(GK)
SR15SB1UUM(GK)
SR25W1UU(GK)
SR30SB1(GK)
SR30SB1M(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

4,473,825 VND

1 Piece(s) 18 Day(s) or more 10Wide15Stainless Steel41-4.5603.55240.4Drilled Hole2-4.5Through22.9Seal (end+side+inner)

2,923,998 VND

1 Piece(s) 4 Day(s) or more 10Wide15Carbon Steel41-4.5603.55240.4Drilled Hole2-4.5Through22.9End seal

4,178,600 VND

1 Piece(s) 18 Day(s) or more 10Wide15Stainless Steel41-4.5603.55240.4Drilled Hole2-4.5Through22.9End seal

3,255,876 VND

1 Piece(s) 4 Day(s) or more 10Standard25Carbon Steel353566074883Tapped Holes4M6-959End seal

3,956,685 VND

1 Piece(s) 4 Day(s) or more 10Wide30Carbon Steel72-98079067.9Drilled Hole2-9Through40.4No

5,506,511 VND

1 Piece(s) 4 Day(s) or more 10Wide30Stainless Steel72-98079067.9Drilled Hole2-9Through40.4No